S99GSP-063113150
0.625" Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.71 | 12 wks |
25 - 99 | $7.88 | 12 wks |
100 - 249 | $7.36 | 12 wks |
250 - 499 | $7.03 | 12 wks |
500+ | Request for Quote |
$8.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.625 |
---|---|
Dynamic Load (lbf) | 141 lbf |
Groove Distance (H) | 1.095 Inch |
Groove Width (W) | 0.062 Inch |
Material | J® Polymer |
Outside Diameter (O.D.) | 1.125 |
Overall Length (L) | 1.5 |
Retaining Ring # | A 9Q27-112 |
Static Load (lbf) | 992 lbf |
Weight (lbs) | 0.04 lb |