S99GSP-050088125
0.5" Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.53 | 12 wks |
25 - 99 | $6.79 | 12 wks |
100 - 249 | $6.33 | 12 wks |
250 - 499 | $6.05 | 12 wks |
500+ | Request for Quote |
$7.53
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.5 |
---|---|
Dynamic Load (lbf) | 80 lbf |
Groove Distance (H) | 1.012 Inch |
Groove Width (W) | 0.052 Inch |
Material | J® Polymer |
Outside Diameter (O.D.) | 0.875 |
Overall Length (L) | 1.25 |
Retaining Ring # | A 9Q27-087 |
Static Load (lbf) | 555 lbf |
Weight (lbs) | 0.02 lb |