S99GSBM122616
12mm ID, 26mm OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.56 | 3 wks |
10 - 24 | $5.9 | 3 wks |
25 - 49 | $5.02 | 3 wks |
50 - 99 | $4.78 | 3 wks |
100+ | Request for Quote |
$6.56
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (S) | 16 mm |
Bore (d) | 12 mm |
Housing Width (S₁) | 12.0 mm |
Max Assembly Torque (Nm) | 30 Nm |
Max Pivot Angle (°) | 25 ° |
Max Static Axial Load (N) | 1500 N |
Max Static Radial Load (N) | 5400 N |
Outside Diameter (D) | 26 mm |
Weight (grams) | 7.0 g |