S99GSBM122210

12mm ID, 8mm OD Polymer Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $5.26 3 wks
10 - 24 $4.73 3 wks
25 - 49 $4.03 3 wks
50 - 99 $3.84 3 wks
100+ Request for Quote
$5.26

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Material L280® Polymer
Bearing Width (S) 10 mm
Bore (d) 12 mm
Housing Width (S₁) 7.0 mm
Max Assembly Torque (Nm) 25 Nm
Max Pivot Angle (°) 21 °
Max Static Axial Load (N) 650 N
Max Static Radial Load (N) 3800 N
Outside Diameter (D) 22 mm
Weight (grams) 2.8 g

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team