S99GSBM101909
10mm ID, 8mm OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.10 | 7 wks |
10 - 24 | $4.59 | 7 wks |
25 - 49 | $3.91 | 7 wks |
50 - 99 | $3.71 | 7 wks |
100+ | Request for Quote |
$5.10
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (S) | 9 mm |
Bore (d) | 10 mm |
Housing Width (S₁) | 6.0 mm |
Max Assembly Torque (Nm) | 14 Nm |
Max Pivot Angle (°) | 24 ° |
Max Static Axial Load (N) | 400 N |
Max Static Radial Load (N) | 2500 N |
Outside Diameter (D) | 19 mm |
Weight (grams) | 1.9 g |