S99GSBM061609
6mm ID, 16mm OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.78 | 7 wks |
10 - 24 | $4.3 | 7 wks |
25 - 49 | $3.66 | 7 wks |
50 - 99 | $3.49 | 7 wks |
100+ | Request for Quote |
$4.78
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (S) | 9 mm |
Bore (d) | 6 mm |
Housing Width (S₁) | 6.5 mm |
Max Assembly Torque (Nm) | 10 Nm |
Max Pivot Angle (°) | 29 ° |
Max Static Axial Load (N) | 650 N |
Max Static Radial Load (N) | 1800 N |
Outside Diameter (D) | 16 mm |
Weight (grams) | 1.6 g |