S99GSBM051406
5mm ID, 8mm OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.96 | 3 wks |
10 - 24 | $3.56 | 3 wks |
25 - 49 | $3.03 | 3 wks |
50 - 99 | $2.89 | 3 wks |
100+ | Request for Quote |
$3.96
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (S) | 6 mm |
Bore (d) | 5 mm |
Housing Width (S₁) | 4.0 mm |
Max Assembly Torque (Nm) | 2 Nm |
Max Pivot Angle (°) | 33 ° |
Max Static Axial Load (N) | 130 N |
Max Static Radial Load (N) | 1000 N |
Outside Diameter (D) | 14 mm |
Weight (grams) | 0.8 g |