S99GSBM051308

5mm ID, 13mm OD Polymer Spherical Bearing
Qty Range Price/Unit Ships Within
1 - 9 $4.52 3 wks
10 - 24 $4.07 3 wks
25 - 49 $3.47 3 wks
50 - 99 $3.3 3 wks
100+ Request for Quote
$4.52

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Material L280® Polymer
Bearing Width (S) 8 mm
Bore (d) 5 mm
Housing Width (S₁) 6.0 mm
Max Assembly Torque (Nm) 5 Nm
Max Pivot Angle (°) 30 °
Max Static Axial Load (N) 500 N
Max Static Radial Load (N) 1300 N
Outside Diameter (D) 13 mm
Weight (grams) 1.0 g

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team