S99GSBM031006
3mm ID, 10mm OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.32 | 3 wks |
10 - 24 | $2.99 | 3 wks |
25 - 49 | $2.55 | 3 wks |
50 - 99 | $2.41 | 3 wks |
100+ | Request for Quote |
$3.32
Availability: 29 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (S) | 6 mm |
Bore (d) | 3 mm |
Housing Width (S₁) | 4.5 mm |
Max Assembly Torque (Nm) | 2 Nm |
Max Pivot Angle (°) | 32 ° |
Max Static Axial Load (N) | 200 N |
Max Static Radial Load (N) | 550 N |
Outside Diameter (D) | 10 mm |
Weight (grams) | 0.5 g |