S99GSB-081710
0.5 in. ID, 1.0625 in. OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.14 | 7 wks |
10 - 24 | $11.83 | 7 wks |
25 - 49 | $8.26 | 7 wks |
50 - 99 | $7.15 | 7 wks |
100+ | Request for Quote |
$13.14
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (W) | 0.625 in |
Bore (ID) | 0.5000 in |
Housing Width (W₁) | 0.390 in |
Max Assembly Torque (lbs ft) | 25.82 lbs ft |
Max Pivot Angle (°) | 25 ° |
Max Static Axial Load (lbs) | 112 lbs |
Max Static Radial Load (lbs) | 955 lbs |
Outside Diameter (O.D.) | 1.0625 in |
Weight (oz.) | 0.250 oz |