S99GSB-071509
0.4375 in. ID, 0.9375 in. OD Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.08 | 3 wks |
10 - 24 | $4.57 | 3 wks |
25 - 49 | $4.05 | 3 wks |
50 - 99 | $3.91 | 3 wks |
100+ | Request for Quote |
$5.08
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (W) | 0.562 in |
Bore (ID) | 0.4375 in |
Housing Width (W₁) | 0.343 in |
Max Assembly Torque (lbs ft) | 22.13 lbs ft |
Max Pivot Angle (°) | 25 ° |
Max Static Axial Load (lbs) | 101 lbs |
Max Static Radial Load (lbs) | 843 lbs |
Outside Diameter (O.D.) | 0.9375 in |
Weight (oz.) | 0.173 oz |