S99GSB-051207
0.3125 in. ID, 0.75 in. OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.98 | 7 wks |
10 - 24 | $3.58 | 7 wks |
25 - 49 | $3.18 | 7 wks |
50 - 99 | $3.08 | 7 wks |
100+ | Request for Quote |
$3.98
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (W) | 0.437 in |
Bore (ID) | 0.3125 in |
Housing Width (W₁) | 0.281 in |
Max Assembly Torque (lbs ft) | 8.85 lbs ft |
Max Pivot Angle (°) | 29 ° |
Max Static Axial Load (lbs) | 79 lbs |
Max Static Radial Load (lbs) | 450 lbs |
Outside Diameter (O.D.) | 0.7500 in |
Weight (oz.) | 0.092 oz |