S99GSB-041006
0.25 in. ID, 0.6562 in. OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.78 | 3 wks |
10 - 24 | $3.4 | 3 wks |
25 - 49 | $3.03 | 3 wks |
50 - 99 | $2.92 | 3 wks |
100+ | Request for Quote |
$3.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (W) | 0.375 in |
Bore (ID) | 0.2500 in |
Housing Width (W₁) | 0.250 in |
Max Assembly Torque (lbs ft) | 7.37 lbs ft |
Max Pivot Angle (°) | 30 ° |
Max Static Axial Load (lbs) | 56 lbs |
Max Static Radial Load (lbs) | 337 lbs |
Outside Diameter (O.D.) | 0.6562 in |
Weight (oz.) | 0.060 oz |