S99GSB-030905
0.9 in. ID, 0.5625 in. OD Polymer Spherical Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.54 | 3 wks |
10 - 24 | $3.19 | 3 wks |
25 - 49 | $2.82 | 3 wks |
50 - 99 | $2.74 | 3 wks |
100+ | Request for Quote |
$3.54
Availability: 12 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Material | L280® Polymer |
---|---|
Bearing Width (W) | 0.312 in |
Bore (ID) | 0.1900 in |
Housing Width (W₁) | 0.218 in |
Max Assembly Torque (lbs ft) | 3.69 lbs ft |
Max Pivot Angle (°) | 34 ° |
Max Static Axial Load (lbs) | 34 lbs |
Max Static Radial Load (lbs) | 225 lbs |
Outside Diameter (O.D.) | 0.5625 in |
Weight (oz.) | 0.042 oz |