S99GNRM802970

2970 mm Long x 80 mm Wide Rail For Use With S99GNCM80802 Carriage Assembly
Qty Range Price/Unit Ships Within
1 - 9 $252.31 4 wks
10 - 24 $244.16 4 wks
25 - 49 $239.75 4 wks
50 - 99 $235.1 4 wks
100+ Request for Quote
$252.31

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Carriage # S99GNCM80802
Length To Hole (L₁) 60 mm
Material (Rail) Anodized Aluminum
Maximum Load (N) 50 N
Maximum Speed (m / s) 15 m/s
Overall Length (L) 2970 mm
Weight (grams) 3385.8 g
Width 80 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team