S99GNRM800990

990 mm Long x 80 mm Wide Rail For Use With S99GNCM80802 Carriage Assembly
Qty Range Price/Unit Ships Within
1 - 9 $82.74 4 wks
10 - 24 $77.78 4 wks
25 - 49 $75.4 4 wks
50 - 99 $72.81 4 wks
100+ Request for Quote
$82.74

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Carriage # S99GNCM80802
Length To Hole (L₁) 45 mm
Material (Rail) Anodized Aluminum
Maximum Load (N) 50 N
Maximum Speed (m / s) 15 m/s
Overall Length (L) 990 mm
Weight (grams) 1128.6 g
Width 80 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team