S99GNRM403000
3000 mm Long x 40 mm Wide Rail For Use With S99GNCM40502 Carriage Assembly
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $205.20 | 4 wks |
10 - 24 | $197.73 | 4 wks |
25 - 49 | $193.8 | 4 wks |
50 - 99 | $189.78 | 4 wks |
100+ | Request for Quote |
$205.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Carriage # | S99GNCM40502 |
---|---|
Length To Hole (L₁) | 30 mm |
Material (Rail) | Anodized Aluminum rail material |
Maximum Load (N) | 700 N |
Maximum Speed (m / s) | 15 m/s |
Overall Length (L) | 3000 mm |
Weight (grams) | 1350 g |
Width | 40 mm |