S99GNRM401000

1000 mm Long x 40 mm Wide Rail For Use With S99GNCM40502 Carriage Assembly
Qty Range Price/Unit Ships Within
1 - 9 $73.39 4 wks
10 - 24 $68.64 4 wks
25 - 49 $66.34 4 wks
50 - 99 $63.96 4 wks
100+ Request for Quote
$73.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Carriage # S99GNCM40502
Length To Hole (L₁) 20 mm
Material (Rail) Anodized Aluminum rail material
Maximum Load (N) 700 N
Maximum Speed (m / s) 15 m/s
Overall Length (L) 1000 mm
Weight (grams) 450 g
Width 40 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team