S99GNRM272000
2000 mm Long x 27 mm Wide Rail, For Use With Carriage Assembly S99NCM27A401 or S99GNCM27B402, Material: Anodized Aluminum
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $112.34 | 12 wks |
10 - 24 | $106.6 | 12 wks |
25 - 49 | $103.92 | 12 wks |
50 - 99 | $100.65 | 12 wks |
100+ | Request for Quote |
$112.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Carriage # | See Catolog for Detail |
---|---|
Length To Hole (L₁) | 40 mm |
Material (Rail) | Anodized Aluminum |
Maximum Load (N) | 500 N |
Maximum Speed (m / s) | 15 m/s |
Overall Length (L) | 2000 mm |
Weight (grams) | 580 g |
Width | 27 mm |