S99GNRM271000

1000 mm Long x 27 mm Wide Rail, For Use With Carriage Assembly S99NCM27A401 or S99GNCM27B402, Material: Anodized Aluminum
Qty Range Price/Unit Ships Within
1 - 9 $62.39 4 wks
10 - 24 $58 4 wks
25 - 49 $55.85 4 wks
50 - 99 $53.74 4 wks
100+ Request for Quote
$62.39

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Carriage # See Catolog for Detail
Length To Hole (L₁) 20 mm
Material (Rail) Anodized Aluminum
Maximum Load (N) 500 N
Maximum Speed (m / s) 15 m/s
Overall Length (L) 1000 mm
Weight (grams) 290 g
Width 27 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team