S99GNRM171960

1960 mm Long x 17 mm Wide Rail For Use With S99GNCM17205 Carriage Assembly. The carriage is sold seperate
Qty Range Price/Unit Ships Within
1 - 9 $87.63 4 wks
10 - 24 $82.5 4 wks
25 - 49 $80.06 4 wks
50 - 99 $77.35 4 wks
100+ Request for Quote
$87.63

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Carriage # S99GNCM17205
Length To Hole (L₁) 20 mm
Material (Rail) Anodized Aluminum
Maximum Load (N) 50 N
Maximum Speed (m / s) 15 m/s
Overall Length (L) 1960 mm
Weight (grams) 294 g
Width 17 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team