S99GNRM171470
1470 mm Long x 17 mm Wide Rail For Use With S99GNCM17204 Carriage Assembly. The carriage is sold seperate
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $86.97 | 12 wks |
10 - 24 | $81.86 | 12 wks |
25 - 49 | $79.43 | 12 wks |
50 - 99 | $76.72 | 12 wks |
100+ | Request for Quote |
$86.97
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Carriage # | S99GNCM17204 |
---|---|
Length To Hole (L₁) | 45 mm |
Material (Rail) | Anodized Aluminum |
Maximum Load (N) | 50 N |
Maximum Speed (m / s) | 15 m/s |
Overall Length (L) | 1470 mm |
Weight (grams) | 220.5 g |
Width | 17 mm |