S99GNRM170980

980 mm Long x 17 mm Wide Rail For Use With S99GNCM17203 Carriage Assembly. The carriage is sold separate
Qty Range Price/Unit Ships Within
1 - 9 $59.82 4 wks
10 - 24 $55.55 4 wks
25 - 49 $53.43 4 wks
50 - 99 $51.39 4 wks
100+ Request for Quote
$59.82

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Carriage # S99GNCM17203
Length To Hole (L₁) 40 mm
Material (Rail) Anodized Aluminum
Maximum Load (N) 50 N
Maximum Speed (m / s) 15 m/s
Overall Length (L) 980 mm
Weight (grams) 147 g
Width 17 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team