S99GNCM80802
Low profile Size 80 Carriage assembly with replaceable glide pad
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 99 | $22.15 | 2 wks |
100 - 249 | $20.04 | 2 wks |
250 - 499 | $18.91 | 2 wks |
500 - 999 | $18.04 | 2 wks |
1000+ | Request for Quote |
$22.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Distance Between Holes | 56 mm |
---|---|
Length | 80 mm |
Material | Zinc, Chromate |
Maximum Load (N) | 50 N |
Maximum Speed (m / s) | 15 m/s |
Profile Size | 80 |
Weight (grams) | 100 g |
Width | 80 mm |