S99GNCM17202

RAIL Assembly suitable for all SIZE 17 RAILS
Qty Range Price/Unit Ships Within
1 - 99 $6.47 2 wks
100 - 249 $5.6 2 wks
250 - 499 $5.12 2 wks
500 - 999 $4.81 2 wks
1000+ Request for Quote
$6.47

Availability: 36 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Distance Between Holes 14 mm
Height 5.25 mm
Length 20 mm
Material Plastic & Brass Thread
Thread Sizes M3x0.5 mm
Weight (kg) 0.0015 KG
Width 14.5 mm

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team