S99GMYM202220

20 mm Bore, M250® Polymer, Clip Bearing With Beveled Edge
Qty Range Price/Unit Ships Within
1 - 24 $1.70 4 wks
25 - 99 $1.43 4 wks
100 - 249 $1.25 4 wks
250 - 499 $1.16 4 wks
500+ Request for Quote
$1.70

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 20 mm
Flange Dia. (D₁) 30 mm
Flange Width (S₁) 0.8 mm
Groove Width (a) 1 mm
Housing Bore(min / max) 21.27 / 21.6 mm
Length (s) 20 mm
Material M250® Polymer
Outside Dia. (D) 21.6 mm
Shaft Dia.(min / max) 19.975 / 20.000 mm
Temperature Range -40 To 80 °C

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team