S99GMYM101210
10 mm Bore, M250® Polymer, Clip Bearing With Beveled Edge
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.51 | 8 wks |
25 - 99 | $2.01 | 8 wks |
100 - 249 | $1.21 | 8 wks |
250 - 499 | $1.07 | 8 wks |
500+ | Request for Quote |
$2.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
Flange Dia. (D₁) | 15 mm |
Flange Width (S₁) | 0.8 mm |
Groove Width (a) | 1 mm |
Housing Bore(min / max) | 11.33 / 11.6 mm |
Length (s) | 10 mm |
Material | M250® Polymer |
Outside Dia. (D) | 11.6 mm |
Shaft Dia.(min / max) | 9.975 / 10.000 mm |
Temperature Range | -40 To 80 °C |