S99GMYM040504

4 mm Bore, M250® Polymer, Clip Bearing With Beveled Edge
Qty Range Price/Unit Ships Within
1 - 24 $0.80 4 wks
25 - 99 $0.66 4 wks
100 - 249 $0.58 4 wks
250 - 499 $0.53 4 wks
500+ Request for Quote
$0.80

Availability: 1055 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 4 mm
Flange Dia. (D₁) 7 mm
Flange Width (S₁) 0.6 mm
Groove Width (a) 1 mm
Housing Bore(min / max) 5.02 / 5.2 mm
Length (s) 4 mm
Material M250® Polymer
Outside Dia. (D) 5.2 mm
Shaft Dia.(min / max) 3.975 / 4.000 mm
Temperature Range -40 To 80 °C

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team