S99GMY-100150875

1'' Bore, M250® Polymer, Clip Bearing With Beveled Edges
Qty Range Price/Unit Ships Within
1 - 24 $1.06 4 wks
25 - 99 $0.87 4 wks
100 - 249 $0.75 4 wks
250 - 499 $0.68 4 wks
500+ Request for Quote
$1.06

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 1 Inch
Flange Dia. (A) 1.5 Inch
Flange Width (B) 0.045 Inch
Groove Width (a) 0.059 Inch
Housing Bore(min / max) (Inch) 1.0803 / 1.0933 Inch
Length (L) 0.875 Inch
Material M250® Polymer
Outside Dia. (O.D.) 1.093 Inch
Shaft Dia.(min / max) (Inch) 0.9985 / 1.0000 Inch
Temperature Range -40 - 176 °F

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team