S99GMY-088144875
0.875'' Bore, M250® Polymer, Clip Bearing With Beveled Edges
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.92 | 8 wks |
25 - 99 | $0.76 | 8 wks |
100 - 249 | $0.67 | 8 wks |
250 - 499 | $0.61 | 8 wks |
500+ | Request for Quote |
$0.92
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.875 Inch |
---|---|
Flange Dia. (A) | 1.3125 Inch |
Flange Width (B) | 0.03 Inch |
Groove Width (a) | 0.059 Inch |
Housing Bore(min / max) (Inch) | 0.924 / 0.937 Inch |
Length (L) | 0.875 Inch |
Material | M250® Polymer |
Outside Dia. (O.D.) | 0.937 Inch |
Shaft Dia.(min / max) (Inch) | 0.874 / 0.875 Inch |
Temperature Range | -40 - 176 °F |