S99GMY-075113750
0.75'' Bore, M250® Polymer, Clip Bearing With Beveled Edges
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.89 | 8 wks |
25 - 99 | $0.75 | 8 wks |
100 - 249 | $0.66 | 8 wks |
250 - 499 | $0.59 | 8 wks |
500+ | Request for Quote |
$0.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.75 Inch |
---|---|
Flange Dia. (A) | 1.125 Inch |
Flange Width (B) | 0.03 Inch |
Groove Width (a) | 0.059 Inch |
Housing Bore(min / max) (Inch) | 0.7988 / 0.8118 Inch |
Length (L) | 0.75 Inch |
Material | M250® Polymer |
Outside Dia. (O.D.) | 0.812 inch |
Shaft Dia.(min / max) (Inch) | 0.749 / 0.750 Inch |
Temperature Range | -40 - 176 °F |