S99GMY-044050438

0.4375'' Bore, M250® Polymer, Clip Bearing With Beveled Edges
Qty Range Price/Unit Ships Within
1 - 24 $0.52 4 wks
25 - 99 $0.43 4 wks
100 - 249 $0.38 4 wks
250 - 499 $0.35 4 wks
500+ Request for Quote
$0.52

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 0.4375 Inch
Flange Dia. (A) 0.65625 Inch
Flange Width (B) 0.03 Inch
Groove Width (a) 0.039 Inch
Housing Bore(min / max) (Inch) 0.489 / 0.4996 Inch
Length (L) 0.4375 Inch
Material M250® Polymer
Outside Dia. (O.D.) 0.499 Inch
Shaft Dia.(min / max) (Inch) 0.4365 / 0.4375 Inch
Temperature Range -40 - 176 °F

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team