S99GMY-025030250
0.25'' Bore, M250® Polymer, Clip Bearing With Beveled Edges
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.54 | 8 wks |
25 - 99 | $0.46 | 8 wks |
100 - 249 | $0.4 | 8 wks |
250 - 499 | $0.36 | 8 wks |
500+ | Request for Quote |
$0.54
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.25 Inch |
---|---|
Flange Dia. (A) | 0.40625 Inch |
Flange Width (B) | 0.025 Inch |
Groove Width (a) | 0.039 Inch |
Housing Bore(min / max) (Inch) | 0.2878 / 0.2965 Inch |
Length (L) | 0.25 Inch |
Material | M250® Polymer |
Outside Dia. (O.D.) | 0.296 Inch |
Shaft Dia.(min / max) (Inch) | 0.249 / 0.250 Inch |
Temperature Range | -40 - 176 °F |