S99GMCM0607832
6 mm Bore, M250® Polymer, Clip Bearing with Double Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.86 | 12 wks |
25 - 99 | $0.71 | 12 wks |
100 - 249 | $0.62 | 12 wks |
250 - 499 | $0.57 | 12 wks |
500+ | Request for Quote |
$0.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 6 mm |
---|---|
Flange Dia. (D₁ / D₂) | 7.8 / 11 mm |
Flange Width (S) | 0.6 mm |
Housing Bore | 5.8 / 7.2 mm |
Material | M250® Polymer |
Outside Dia. (D) | 7.2 mm |
Overall Length (L) | 3.2 mm |
Shaft Size | 5.975 / 6 mm |
Sheet Metal Thickness | 1.45...1.92 |
Temperature Range | -40C to 80C °F |