S99GMCM0304842

3 mm Bore, M250® Polymer, Clip Bearing with Double Flange
Qty Range Price/Unit Ships Within
1 - 24 $0.48 4 wks
25 - 99 $0.4 4 wks
100 - 249 $0.36 4 wks
250 - 499 $0.32 4 wks
500+ Request for Quote
$0.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 3 mm
Flange Dia. (D₁ / D₂) 4.8 / 6 mm
Flange Width (S) 0.6 mm
Housing Bore 4.02 / 4.2 mm
Material M250® Polymer
Outside Dia. (D) 4.2 mm
Overall Length (L) 4.2 mm
Shaft Size 2.975 / 3 mm
Sheet Metal Thickness 2.45...2.92
Temperature Range -40C to 80C °F

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team