S99GMC-758420
0.75" Bore, M250® Polymer, Clip Bearing with Double Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.89 | 12 wks |
25 - 99 | $1.61 | 12 wks |
100 - 249 | $1.44 | 12 wks |
250 - 499 | $1.31 | 12 wks |
500+ | Request for Quote |
$1.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.75 Inch |
---|---|
Flange Dia. (A₁ / A₂) | 0.84375 / 1 Inch |
Housing Bore | 0.7995 / 0.8255 Inch |
Material | M250® Polymer |
Outside Dia. (O.D.) | 0.8125 Inch |
Overall Length (L) | 0.2 Inch |
Shaft Size | 0.749 / 0.75 Inch |
Sheet Metal Thickness | .072 – .135 Inch |
Temperature Range | -40 to 176 °F |