S99GMC-505914

0.5" Bore, M250® Polymer, Clip Bearing with Double Flange
Qty Range Price/Unit Ships Within
1 - 24 $0.63 4 wks
25 - 99 $0.52 4 wks
100 - 249 $0.46 4 wks
250 - 499 $0.41 4 wks
500+ Request for Quote
$0.63

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (I.D.) 0.5 Inch
Flange Dia. (A₁ / A₂) 0.59375 / 0.6875 Inch
Housing Bore 0.5625 / 0.5731 Inch
Material M250® Polymer
Outside Dia. (O.D.) 0.5625 Inch
Overall Length (L) 0.138 Inch
Shaft Size 0.499 / 0.5 Inch
Sheet Metal Thickness .040 – .075 Inch
Temperature Range -40 to 176 °F

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team