S99GMC-314114
0.3125" Bore, M250® Polymer, Clip Bearing with Double Flange
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.55 | 4 wks |
25 - 99 | $0.47 | 4 wks |
100 - 249 | $0.4 | 4 wks |
250 - 499 | $0.37 | 4 wks |
500+ | Request for Quote |
$0.55
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (I.D.) | 0.3125 Inch |
---|---|
Flange Dia. (A₁ / A₂) | 0.40625 / 0.5 Inch |
Housing Bore | 0.375 / 0.3834 Inch |
Material | M250® Polymer |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Length (L) | 0.138 Inch |
Shaft Size | 0.3115 / 0.3125 Inch |
Sheet Metal Thickness | .040 – .075 Inch |
Temperature Range | -40 to 176 °F |