S99GLZM5075100

50 mm Bore, 75 mm O.D., Open Linear Plain Bearing, Material (Bearing/Body): Aluminum / J® Polymer
Qty Range Price/Unit Ships Within
1 - 24 $121.01 4 wks
25 - 99 $116.34 4 wks
100 - 249 $113.82 4 wks
250 - 499 $111.45 4 wks
500+ Request for Quote
$121.01

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 50
Dynamic Load@ 0 2810 N
Groove Distance (l) 77.3
Material (Bearing / Body) Aluminum / J® Polymer
Outside Dia. (D) 75
Overall Length (L) 100
Static Load @ 0 19670 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team