S99GLZM4062080
40 mm Bore, 62 mm O.D., Open Linear Plain Bearing, Material (Bearing/Body): Aluminum / J® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $68.34 | 4 wks |
25 - 99 | $64.82 | 4 wks |
100 - 249 | $62.91 | 4 wks |
250 - 499 | $61.03 | 4 wks |
500+ | Request for Quote |
$68.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 40 |
---|---|
Dynamic Load@ 0 | 1798 N |
Groove Distance (l) | 60.3 |
Material (Bearing / Body) | Aluminum / J® Polymer |
Outside Dia. (D) | 62 |
Overall Length (L) | 80 |
Static Load @ 0 | 12588 N |