S99GLZM3047068
30 mm Bore, 47 mm O.D., Open Linear Plain Bearing, Material (Bearing/Body): Aluminum / J® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $60.30 | 4 wks |
25 - 99 | $57.01 | 4 wks |
100 - 249 | $55.2 | 4 wks |
250 - 499 | $53.49 | 4 wks |
500+ | Request for Quote |
$60.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 30 |
---|---|
Dynamic Load@ 0 | 1146 N |
Groove Distance (l) | 51.7 |
Material (Bearing / Body) | Aluminum / J® Polymer |
Outside Dia. (D) | 47 |
Overall Length (L) | 68 |
Static Load @ 0 | 8025 N |