S99GLZM2032045
20 mm Bore, 32 mm O.D., Open Linear Plain Bearing, Material (Bearing/Body): Aluminum / J® Polymer
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.91 | 4 wks |
25 - 99 | $25.99 | 4 wks |
100 - 249 | $24.85 | 4 wks |
250 - 499 | $23.98 | 4 wks |
500+ | Request for Quote |
$27.91
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 20 |
---|---|
Dynamic Load@ 0 | 505 N |
Groove Distance (l) | 31.2 |
Material (Bearing / Body) | Aluminum / J® Polymer |
Outside Dia. (D) | 32 |
Overall Length (L) | 45 |
Static Load @ 0 | 3540 N |