S99GLZM1626036

16 mm Bore, 26 mm O.D., Open Linear Plain Bearing, Material (Bearing/Body): Aluminum / J® Polymer
Qty Range Price/Unit Ships Within
1 - 24 $22.49 4 wks
25 - 99 $20.84 4 wks
100 - 249 $19.86 4 wks
250 - 499 $19.14 4 wks
500+ Request for Quote
$22.49

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 16
Dynamic Load@ 0 323 N
Groove Distance (l) 24.6
Material (Bearing / Body) Aluminum / J® Polymer
Outside Dia. (D) 26
Overall Length (L) 36
Static Load @ 0 2266 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team