S99GLZM1222032

12 mm Bore, 22 mm O.D., Open Linear Plain Bearing, Material (Bearing/Body): Aluminum / J® Polymer
Qty Range Price/Unit Ships Within
1 - 24 $20.01 4 wks
25 - 99 $18.5 4 wks
100 - 249 $17.57 4 wks
250 - 499 $16.93 4 wks
500+ Request for Quote
$20.01

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 12
Dynamic Load@ 0 215 N
Groove Distance (l) 22.6
Material (Bearing / Body) Aluminum / J® Polymer
Outside Dia. (D) 22
Overall Length (L) 32
Static Load @ 0 1510 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team