S99GLPM5075A0
50mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $101.86 | 4 wks |
25 - 99 | $100.76 | 4 wks |
100 - 249 | $98.61 | 4 wks |
250 - 499 | $96 | 4 wks |
500+ | Request for Quote |
$101.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 50 mm |
---|---|
Dynamic Load (N) | 12499 N |
Material (Body / Bearing) | Aluminum / J® Polymer |
Outside Dia. (D) | 75 mm |
Overall Length (S) | 100 mm |
Retaining Ring Spacing (l) | 77.3 mm |
Retaining Ring # | MD0471MQB075 |
Static Load (N) | 87496 N |