S99GLPM254058

25mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $40.23 4 wks
25 - 99 $38.91 4 wks
100 - 249 $37.43 4 wks
250 - 499 $36.23 4 wks
500+ Request for Quote
$40.23

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 25 mm
Dynamic Load (N) 3625 N
Material (Body / Bearing) Aluminum / J® Polymer
Outside Dia. (D) 40 mm
Overall Length (S) 58 mm
Retaining Ring Spacing (l) 43.7 mm
Retaining Ring # MD0471MQB040
Static Load (N) 25372 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team