S99GLPM162636

16mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range Price/Unit Ships Within
1 - 24 $23.18 4 wks
25 - 99 $22.15 4 wks
100 - 249 $21.11 4 wks
250 - 499 $20.36 4 wks
500+ Request for Quote
$23.18

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size (d) 16 mm
Dynamic Load (N) 1441 N
Material (Body / Bearing) Aluminum / J® Polymer
Outside Dia. (D) 26 mm
Overall Length (S) 36 mm
Retaining Ring Spacing (l) 24.6 mm
Retaining Ring # MD0471MQB026
Static Load (N) 10080 N

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team