S99GLPM122232
12mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.59 | 12 wks |
25 - 99 | $15.73 | 12 wks |
100 - 249 | $14.9 | 12 wks |
250 - 499 | $14.35 | 12 wks |
500+ | Request for Quote |
$16.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 12 mm |
---|---|
Dynamic Load (N) | 961 N |
Material (Body / Bearing) | Aluminum / J® Polymer |
Outside Dia. (D) | 22 mm |
Overall Length (S) | 32 mm |
Retaining Ring Spacing (l) | 22.6 mm |
Retaining Ring # | MD0471MQB022 |
Static Load (N) | 6721 N |