S99GLPM101929
10mm Bore, Recommended Shaft: Hard Anodized Aluminum, Closed Linear Plastic Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $15.99 | 12 wks |
25 - 99 | $15.15 | 12 wks |
100 - 249 | $14.35 | 12 wks |
250 - 499 | $13.8 | 12 wks |
500+ | Request for Quote |
$15.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size (d) | 10 mm |
---|---|
Dynamic Load (N) | 725 N |
Material (Body / Bearing) | Aluminum / J® Polymer |
Outside Dia. (D) | 19 mm |
Overall Length (S) | 29 mm |
Retaining Ring Spacing (l) | 21.6 mm |
Retaining Ring # | MD0471MQB019 |
Static Load (N) | 5075 N |