S99GHPM081212
Heavy-Duty Sleeve Bearing, 8mm Bore, 12mm Outside Diameter, 12mm Overall Length, . Material- M250® Polymer.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $0.99 | 4 wks |
25 - 99 | $0.84 | 4 wks |
100 - 249 | $0.71 | 4 wks |
250 - 499 | $0.66 | 4 wks |
500+ | Request for Quote |
$0.99
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Heavy-Duty Sleeve Brg. |
---|---|
Bore Size (d) | 8 mm |
Bore Tolerance | + 0.040 / + 0.130 mm |
Flange Dia. (0 = none) (D₁) | 0 mm |
Flange Width (0 = none) (S₁) | 0 mm |
Housing Bore (max / min) | 10.015 / 10.000 mm |
I.d. After Pressfit(max / min) | 8.130 / 8.040 |
Material | M250® Polymer |
Outside Dia. (D) | 12 mm |
Overall Length (S) | 12 mm |